ASCOโ„ข 8327A608 Solenoid Valve

The ASCO Series 8327A608 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valveโ€™s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

Your selection:
    Solenoid - Direct Acting
    1/2"
    H
    10 W
    5 Day
    Stainless Steel
    ATEX Zone 1-21
    IEC 61508
    SIL capable
    Air, Inert Gas
    24 DC
    NPTF
    NBR
    3 way - 3/2 Universal
    12
    1 - 1 ๋„๊ธฐ 1 ์ œํ’ˆ ๊ฒฐ๊ณผ
    ์—ด ์„ ํƒ
    ์ž‘๋™
    ํŒŒ์ดํ”„/ํฌํŠธ ํฌ๊ธฐ
    ์ฝ”์ผ ํด๋ž˜์Šค
    ์ „๋ ฅ๋Ÿ‰
    ๊ฐ€์šฉ์„ฑ
    ๊ด€๋ จ๋„
    ๊ด€๋ จ๋„
    ์ œํ’ˆ ์ด๋ฆ„ (A-Z)
    ์ œํ’ˆ ์ด๋ฆ„ (Z-A)
    ์ œํ’ˆ SKU (A-Z)
    ์ œํ’ˆ SKU (Z-A)
    No Image Available For Product
    NF8327A608.24/DC

    ASCO NF8327A608.24/DC

    ์ž‘๋™ํŒŒ์ดํ”„/ํฌํŠธ ํฌ๊ธฐ์ฝ”์ผ ํด๋ž˜์Šค์ „๋ ฅ๋Ÿ‰๊ฐ€์šฉ์„ฑ
    ์†”๋ ˆ๋…ธ์ด๋“œ - ์ง์ ‘ ์ž‘๋™1/2"H10 W5 Day
    ๋ชฉ๋ก์— ์ถ”๊ฐ€