ASCO™ 8327A620 Solenoid Valve

The ASCO Series 8327A620 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

1 - 1 끄기 1 제품 결과
열 선택
작동
파이프/포트 크기
코일 클래스
전력량
가용성
관련도
관련도
제품 이름 (A-Z)
제품 이름 (Z-A)
제품 SKU (A-Z)
제품 SKU (Z-A)
No Image Available For Product
WSNF8327A620.110/DC

ASCO WSNF8327A620.110/DC

작동파이프/포트 크기코일 클래스전력량가용성
목록에 추가