ASCO™ Series LPKF Solenoid Operators (Ex d)

The ASCO Series LPKF is a line of explosion-proof, aluminium-body solenoid operators designed for use in potentially explosive atmospheres. A screw terminal coil permits easy electrical installation. The operator complies with ATEX-Directive 2014/34/EU. Compliance with the Essential Health and Safety Requirements has been assured by compliance with the International and European Standards IEC and EN: 60079-0, 60079-1 and 60079-31.

사양

Standards / RegulationsIEC 60529 (Ingress protection), ATEX, ATEX Zone 1-21, IP66, IP67, Ex d