ASCO™ 8551G401AC110/50D

부품 번호:

Asco-8551G401AC110/50D

US$287.00

수량:
장바구니에 담기
The ASCO 551 Series is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves' unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. The 551 Series comes in anodized aluminum, brass, and stainless steel bodies with ¼-inch NPT and BSP connections. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

사양

Body MaterialAluminum
Flow (Cv) / Flow (Kv)0.86 / 0.74
Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)30 - 150 PSI
Product Weight5.12 lbs
Order Code21864
Coil Number238610-032-D
Orifice Size1/4 in
Voltage & Frequency110 Volts AC with 50 Hz
Watt Rating10.1 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4NC ALUM 10.1/F AC
Orifice Size1/4 in
Watt Rating10.1
Voltage110 AC
Frequency50 Hz