AVENTICS™ Straight fitting K599AU571903712

부품 번호:

AVENTICS-K599AU571903712

US$3.34

수량:
장바구니에 담기

사양

Fitting typeStraight plug connector
Port GM7x1
MediumCompressed air
Min. working pressure0.95 bar
Max. working pressure10 bar
Min. ambient temperature-10 °C
Max. ambient temperature60 °C
Delivery quantity2 piece
Housing materialBrass, nickel-plated
Seal materialHydrogenated nitrile butadiene rubber