AVENTICS™ Compressed air tubing Ø14, Series TU1-S-PUR R412004782

부품 번호:

AVENTICS-R412004782

US$9.83

수량:
장바구니에 담기
TU1-S-PUR-014-0200-BU-0025

사양

External Ø14 mm
Bending radius min. at 20 °C55 mm
Wall thickness2 mm
ColorBlue
Min. ambient temperature-30 °C
Max. ambient temperature80 °C
Max. working pressure at 20°C10 bar
Delivery unit length25 m
Weight per meter0.092 kg
MaterialPolyester polyurethane