AVENTICS™ Extension kit, supply plate R412026445

부품 번호:

AVENTICS-R412026445

AV05-BP-35C-1XRO-BUS

사양

TypeSupply plate, connection  1, 3, 5 ↩separate pressure zones in channels 3/5
Min. working pressure-0.09 bar
Max. working pressure10 bar
Min. ambient temperature-10 °C
Max. ambient temperature60 °C
MediumCompressed air
Scope of deliverySupply plate (2) incl. 1 seal (1),
 2 tie rod extensions (3) 
and 2 extension circuit boards (4)
Weight0.45 kg
SealsAcrylonitrile butadiene rubber