Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Flow (Cv) | 0.20 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC with 60 Hz |
| Product Weight | 1.70 lbs |
| Kit Number | 314463 |
| Coil Class | FT |
| Coil Number | 238610-054-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 3/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 3/32 3NC BRASS 10.1/F AC |
| Holding Current (VA) | 25 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
