Afag Series ES40-HP Electro Slide
Afag Electro Slides ES40-HP 50465225
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-100-HP-SL | 100 mm | 2 m/s | 203 N | 1024 N |
Afag Electro Slides ES40-HP 50465226
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-100-HP | 100 mm | 2 m/s | 203 N | 1024 N |
Afag Electro Slides ES40-HP 50465227
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-200-HP | 200 mm | 1.8 m/s | 203 N | 1024 N |
Afag Electro Slides ES40-HP 50465228
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-300-HP | 300 mm | 1.8 m/s | 203 N | 1024 N |
Afag Electro Slides ES40-HP 50465229
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-400-HP | 400 mm | 1.8 m/s | 203 N | 1024 N |
Afag Electro Slides ES40-HP 50465230
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-500-HP | 500 mm | 1.7 m/s | 203 N | 1024 N |
