Afag Series PEL Portal axes
Afag Series PEL20-SL Portal axes 50444484
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-080-SL | 80 mm | 6.8 m/s | 15 N | 67 N |
Afag Series PEL20-SL Portal axes 50444485
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-140-SL | 140 mm | 6.8 m/s | 15 N | 67 N |
Afag Series PEL20-SL Portal axes 50444486
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-210-SL | 210 mm | 6.8 m/s | 15 N | 67 N |
Afag Series PEL20-SL Portal axes 50444487
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-270-SL | 270 mm | 6.8 m/s | 15 N | 67 N |
Afag Series PEL20-SL Portal axes 50444488
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-370-SL | 370 mm | 6.8 m/s | 15 N | 67 N |
Afag Series PEL20-SL Portal axes 50444489
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-550-SL | 550 mm | 6.8 m/s | 15 N | 67 N |
Afag Series PEL20-SL Portal axes 50444490
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-640-SL | 640 mm | 6.8 m/s | 15 N | 67 N |
Afag Series PEL20 Portal axes 50444491
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-060 | 60 mm | 4.8 m/s | 31 N | 137 N |
Afag Series PEL20 Portal axes 50444492
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-130 | 130 mm | 4.8 m/s | 31 N | 137 N |
Afag Series PEL20 Portal axes 50444493
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| PEL20-190 | 190 mm | 4.8 m/s | 31 N | 137 N |