Specifications
| Attachment grid | 30 x 30 mm |
| Mounting holes | 4,3 mm |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 25 mm |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Net weight | 0.384 kg |
| Air consumption/cycle | 0.0552 L |
| Gripping time | 0.05 s |
| Closing time = finger weight | 0.20 s = 250 g, 0.05 s = 150 g, 0.03 s = - |
| Gripping force | 334 N |
| Gripping force, closing | 300 N |
| Max. permissible weight per gripping finger | 250 g |
| Opening path | 2 x 6 mm |
| Repetitive precision | +/- 0.02 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 2x mounting screw M4x35, 4x mounting screw M4x55 |
| Accessories | INI c10x19.5-Em-PNP-NO-M8x1, INI c10x28.5-Em-PNP-NO-M8x1 |
