Specifications
| Attachment grid | 20 x 20 mm |
| Mounting holes | 3,2 mm |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 20 mm |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Net weight | 0.43 kg |
| Air consumption/cycle | 0.0239 L |
| Gripping time | 0.03 s |
| Closing time = finger weight | 0.20 s = 150 g, 0.05 s = 100 g, 0.03 s = 80 g |
| Gripping force | 226 N |
| Gripping force, closing | 105 N |
| Max. permissible weight per gripping finger | 150 g |
| Spring force | 48 N |
| Opening path | 2 x 4 mm |
| Repetitive precision | +/- 0.02 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø5x2.5, 2x mounting screw M3x30, 4x mounting screw M3x50 |
| Accessories | INI c10x19.5-Em-PNP-NO-M8x1, INI c10x28.5-Em-PNP-NO-M8x1 |
| Alternative accessories | INI d4x25-Sn1.0-PNP-NC-M8x1, INI d4x25-Sn1.0-PNP-NO-M8x1, INI M4x12-Sn0.8-PNP-NO |
