Specifications
| Type | PEZ-100 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Hollow shaft Ø | 55 mm |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Stroke max. | 5260 mm |
| Net weight | 18.3 kg |
| Weight moved | 5 kg |
| Weight +100 mm stroke | 1.4 kg |
| Profile cross section W x H | 100 x 114 mm |
| Module length | H + 638 mm |
| Toothed belt width | 50 mm |
| Slot size, bottom/side | 8/6 mm |
| Slot spacing, bottom | 68 mm |
| Number of linear guides | 1 |
| Torque | 89.1 Nm |
| Protection class | IP30 |
| Feed constant | 280 mm/U |
| Max. speed | 5 m/s |
| Max. acceleration m/s2 | 50 m/s² |
| Max. peripheral force | 2000 N |
