Specifications
| Type | PEZ-65 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Hollow shaft Ø | 32 mm |
| Stroke max. | 3760 mm |
| Net weight | 5.2 kg |
| Weight moved | 1.7 kg |
| Weight +100 mm stroke | 0.54 kg |
| Profile cross section W x H | 65 x 70 mm |
| Module length | H + 413 mm |
| Toothed belt width | 30 mm |
| Slot size, bottom/side | 6/5 mm |
| Slot spacing, bottom | 43 mm |
| Number of linear guides | 1 |
| Torque | 14.2 Nm |
| Protection class | IP30 |
| Feed constant | 165 mm/U |
| Max. speed | 5 m/s |
| Max. acceleration m/s2 | 50 m/s² |
| Max. peripheral force | 540 N |
| Repetitive precision | +/- 0.05 mm |
| Mounting orientation | Any |
