Specifications
| Type | PEZ-80 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Hollow shaft Ø | 40 mm |
| Stroke max. | 5330 mm |
| Net weight | 10.1 kg |
| Weight moved | 3 kg |
| Weight +100 mm stroke | 0.83 kg |
| Profile cross section W x H | 80 x 80 mm |
| Module length | H + 511 mm |
| Toothed belt width | 38 mm |
| Slot size, bottom/side | 8/6 mm |
| Slot spacing, bottom | 52 mm |
| Number of linear guides | 1 |
| Torque | 23.4 Nm |
| Protection class | IP30 |
| Feed constant | 215 mm/U |
| Speed min. | 5 m/s |
| Max. speed | 5 m/s |
| Max. acceleration m/s2 | 50 m/s² |
| Max. peripheral force | 684 N |
| Repetitive precision | +/- 0.05 mm |
