Specifications
| Type | PDZ-160 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Hollow shaft Ø | 40 mm |
| Stroke max. | 3650 mm |
| Net weight | 20.8 kg |
| Weight moved | 6.8 kg |
| Weight +100 mm stroke | 1.62 kg |
| Profile cross section W x H | 160 x 90 mm |
| Module length | H + 574 mm |
| Toothed belt width | 80 mm |
| Slot size, bottom/side | 8/6 mm |
| Slot spacing, bottom | 120 mm |
| Number of linear guides | 2 |
| Torque | 114.1 Nm |
| Protection class | IP30 |
| Feed constant | 224 mm/U |
| Max. speed | 5 m/s |
| Max. acceleration m/s2 | 50 m/s² |
| Max. peripheral force | 3200 N |
| Repetitive precision | +/- 0.05 mm |
| Mounting orientation | Any |
