Specifications
| Type | HM 16/40 |
| Attachment grid | 30 x 30 mm |
| Attachment grid alternative | 48 x 48 mm |
| Mounting thread | M4 |
| Alternative mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 16 mm |
| Retracting piston force | 103 N |
| Extracting piston force | 120 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 40 mm |
| Net weight | 1.32 kg |
| Max. permissible useful load | 3 kg cm² |
| Air consumption/cycle | 0.069 L |
| Noise level | < 65 dB (A) |
| Load balancing (LA) | 25 N |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 2x mounting screw M6x16, 2x washer M6, 2x stop sleeve ASH M10x1 -2, 2x shock absorber SD M8x1 -5 |
