Specifications
| Type | PEZ-52 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Hollow shaft Ø | 22 mm |
| Stroke H | 1800 mm |
| Net weight | 2.5 kg |
| Weight moved | 0.8 kg |
| Weight +100 mm stroke | 0.34 kg |
| Profile cross section W x H | 52 x 56 mm |
| Module length | H + 296 mm |
| Toothed belt width | 25 mm |
| Slot size, bottom/side | 5/5 mm |
| Slot spacing, bottom | 36 mm |
| Number of linear guides | 1 |
| Torque | 5 Nm |
| Protection class | IP 30 |
| Feed constant | 126 mm/U |
| Max. speed | 3 m/s |
| Max. acceleration m/s2 | 30 m/s² |
| Max. peripheral force | 250 N |
| Repetitive precision | +/- 0.05 mm |
| Mounting orientation | Any |
