Specifications
| Type | SE30-2-50-W-E |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Net weight | 1.45 kg |
| Fluid penetrations | 2 |
| Continuous torque | 5.6 Nm |
| Max. speed | 140 1/min |
| Max. output torque | 16 Nm |
| Actuator, drive | Electrically |
| Ratio | 50:1 |
| Repetitive precision | +/- 0.0017 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 2x O-ring Ø 2.5 x 0.62 |
| Accessories | Mounting set rotary limiter for SE30, Power pack S01-48/960, 3-phase, Motor cable M17, Regulator C11xx-1S, Plug set for C1xxx-1S |
| Alternative accessories | Additional motor cables, Additional regulators |
