Afag Series SA-3 Telescope spindle axis 50471887
Part Number:
Specifications
| Type | SA-3-150-FL |
| Spindle diameter | 10 mm |
| Pitch | 5 |
| Drive shaft Ø | 6 mm |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke H | 150 mm |
| Net weight | 1.95 kg |
| Weight moved | 0.9 kg |
| Transmission weight | 0.25 kg |
| Motor weight | 0.6 kg |
| Noise level | 65 dB (A) |
| Max. drive torque | 0.17 Nm |
| Spindle mass inertia | 17.24 g cm² |
| Actuator, drive | AC servo |
| Protection class | IP30 |
| Max. speed | 0.5 m/s |
| Max. acceleration m/s2 | 25 m/s² |
| Peak force | 300 N |
| Measurement system | Resolver |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
