Specifications
| Type | RA-40-2F-30-G |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Net weight | 0.69 kg |
| Fluid penetrations | 2 |
| Continuous torque | 1.2 Nm |
| angle of rotation | endless |
| Max. speed | 280 1/min |
| Max. output torque | 2.4 Nm |
| Ratio | 1.250694444 |
| Repetitive precision | +/- 0.0017 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 2x O-ring 2.5 x 0.62 mm |
| Accessories | Adapter, Motor cable M16, Regulator C1xxx-1S, Plug set for C1xxx-1S, USB-RS232 converter for regulator, Power pack S01-72/500, 1-phase |
| Alternative accessories | Additional motor cables, Additional regulators, Additional power packs |
