Afag Series SREH-50 IOL Smart rotary module 50503985
Part Number:
Specifications
| Type | SREH-50-IOL |
| Attachment grid | 38 x 38 mm |
| Rear mounting grid | 38 x 38 mm |
| Flange mounting grid | 20 x 20, 30 x 30, 38 mm |
| Side mounting grid | 38 mm |
| Mounting thread | M3 / M4 / M5 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 35 °C |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| System weight | 0.6 kg |
| Max. radial useful load | 1350 N |
| Max. useful load, axial | 1350 N |
| Idle speed | 640/716 min |
| Noise level | < 65 dB (A) |
| Hollow shaft Ø | 8.5 mm |
| Nominal speed | 480 1/min |
| Max. mass moment of inertia | 0.0015 kg cm² |
| Operational voltage | 24 V DC |
| Rated current | 3 A |
| Max. current | 5 A |
| De-energized multiturn | LED ring |
