Afag Rotary gripper GMQ 20/P SREH-50-IOL 50603663

Part Number:

AVENTICS-50603663

Rotary gripper GMQ 20/P SREH-50-IOL

Features

  • The integrated controller within the SREH rotation module is unique on the market. It eliminates the need for external units, simplifying integration and engineering while saving space.
  • With this module, endless clockwise and counterclockwise rotations are ensured without interference from cables and hoses.
  • No homing run is necessary after a production interruption because an absolute encoder is installed.
  • Simplify setup and commissioning with this module to increase system reliability.
  • The gripper stroke adjustment option is also unique. It allows the gripper stroke to be set to the minimum, which shortens the gripping time and speeds up the application.
  • Thanks to single-cable technology, both power supply and signal exchange are possible through just one connection cable to the module.
  • The rotation speed of this module, at 716 rpm, is second to none. It is much faster than competing products.