AGI™ ADME Distribution Manifolds
Features
- Compact design enables lower installation costs and fewer potential leak points.
- Choice of ball valves or miniature needle valves with soft or hard seats.
- Secure mounting suitable for panels, walls and 2" (50 mm) NB pipe stand.
- ¾" NPT threaded inlet (as standard) or optional flanged.
- Drain valve fitted as standard - opposite end of manifold body to inlet.
- Equally-spaced outlets as standard.