AGI™ M30 Series
Specifications
| Orifice Size | 3/8“ Primary Bore, Globe Style Pattern |
| Minumum/Maximum Temperature | -70°F to 1000°F |
| Maximum Pressure | 6000 psig on standard MSW bar-stock bodies / flanged bodies form 150# to 2500# |
| End Connections | Socket Weld / NPT Threaded / Flanged / Butt-Weld / Specialty Hubs / Multi-ports |
| Body Material | 316 / A350-LF2 / Inconel / Hastelloy / Duplex SS / Alloy 20 |
