ASCO™ Series 094 Miniature Solenoid Valves
Specifications
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas |
| Body Material | Stainless Steel |
| Function | 2 way- 2/2 Normally Closed, 3 way- 3/2 Normally Closed, 3 way- 3/2 Universal |
| Pipe / Port Size | M5, 10-32, 1/4"-28 manifold |
| Port Type | Manifold, In-Line |
| Voltage | 12 VDC, 24 VDC |
| Flow | From 0.014 to 0.289 Kv (0.016 to 0.325 Cv) |
| Max Differential / Max Operating Pressure | Vacuum to 6.9bar (100 psi) |
| Operating Environment | Indoor, Corrosive |
