ASCO™ 030 Low-Pressure Solenoid Valves
ASCO 8030G003AC100/60D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 60 Hz | Brass | FT | 5 |
ASCO 8030G003AC110/50D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 50 Hz | Brass | F | 5 |
ASCO 8030G003AC115/50D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 50 Hz | Brass | FT | 5 |
ASCO 8030G013AC120/60,110/50D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 50/60 Hz | Brass | FT | 1.8 |
ASCO 8030G083AC480/60,440/50D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 50/60 Hz | Brass | F | 5.5 |
ASCO 8030G083AC480/60D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 60 Hz | Brass | F | 5.5 |
ASCO EF8030G003AC100/50D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 50 Hz | Brass | FT | 5 |
ASCO EF8030G003AC110/50D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 50 Hz | Brass | F | 5 |
ASCO EF8030G003AC110/60D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 60 Hz | Brass | FT | 5 |
ASCO EF8030G003AC115/50D
| Actuation | Frequency | Body Material | Coil Class | Flow (Cv) |
|---|---|---|---|---|
| Solenoid - Direct Acting | 50 Hz | Brass | FT | 5 |
