ASCO™ 398 3-Way Air-Operated Piston Valve

The ASCO Series 398 line, also known as 8398, of pressure-operated process valves is designed for severe and challenging environments across a broad range of industries. The high flow-rate valves are engineered for long service lives and are highly resistant to thermal shock and corrosive environments. They are suitable for applications in the medical and life science, oil and gas, power, automotive and tire manufacturing, chemical, water and wastewater, food and beverage, and packaging industries.

Specifications

Valve Actuation
Body MaterialStainless Steel
MediaAir, Inert Gas, Hot Water, Light Oil, Water, Steam
Pipe / Port Size1/2 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "
Function3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open