ASCO™ Numatics Series 447 Twin Piston Cylinder
Specifications
| Function | Double Acting, Single Rod, Non Rotation |
| Body Material | Light Alloy |
| Bore | 20 mm, 25 mm, 32 mm, 16 mm |
| Operating Environment | Indoor, Outdoor |
| Stroke | 10 mm Max, 25 mm Max, 40 mm Max, 50 mm Max, 80 mm Max, 100 mm Max, 125 mm Max, 160 mm |
