Numatics™ Series 607 FlowtronicD Proportional Valves

The ASCO Numatics Series 607 FlowtronicD is a line of proportional valves with pressure sensor units and digital control electronics. Valve control loop parameters can be optimized for the application with easy-to-use FlowCom software. The Numatics Series 607 valves are designed for applications with continually varying flow requirements. Typical applications include paint coating, mixing of gases in process control, packaging and food processing, surface finishing and materials coating, burner control systems, and fuel cell technology.

Specifications

Valve ActuationProportional
Pipe / Port Size1/4 "; 1/2 "; 3/8 "
Port TypeG ISO228/1-G BSPP, NPTF
Function2 way - 2/2 Normally Closed
FlowFrom 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv
Operating EnvironmentIndoor
MediaAir, Inert Gas, Oxygen