ASCO™ Series 610 MotorFlowD Proportional Valve
Specifications
| Valve Actuation | Motorized, Proportional |
| Pipe / Port Size | 1/4 " |
| Port Type | G ISO228/1-G BSPP |
| Function | 2/2 Normally Closed |
| Flow | From 1.73 to 5.19 Kv |
| Standards / Regulations | IP65, RoHS, IEC 60529 (Ingress protection) |
| Operating Environment | Indoor |
| Media | Air, Inert Gas, Light Oil, Water |
