Specifications
| Port Sizes | 1/4" to 1" NPT & G |
| Flow Range | From 78 to 370.8 SCFM (2,210 to 10,500 l/m) |
| Maximum Inlet Pressure | Up to 290 psi (20 Bar) |
| Adjustable Pressure | 7.3 to 152.3 psi (0.5 to 10.5 bar) |
| Pressure Adjustment | Bolt, T-Handle |
| Filter Capacity | 5µm, 25µm, 40µm |
| Body, Bonnet & Bowl Material | Aluminum (Low Copper Alu Available) |
| Ambient Temperature | -40° F to 194° F (-40° C to 90° C) NBR Seals, -4° F to 176° F (-20° C to 80° C) (FKM Seals) |
| Low Temperature Version | -61° F to 194° F (-52° C to 90° C) |
| Drain | Metallic Manual Drain & Automatic Drain |
| Tamper Proof | Available |
| Quick Relief | Available |
| Certification | Non electrical ATEX / CRN / UKCA |
