ASCO™ 800 Stainless Steel Valve Acessories
Specifications
| Pipe / Port Size | 1/4 "; 1/2 " |
| Port Type | NPTF |
| Temperature | -60 °C to 105 °C |
| Pipe / Port Size | ¼” – 2” |
| Pipe Size | ◦Pressure Relieve: ¼”, ½”<br>◦Exhaust Protector: ¼”, 3/8”, ½”, ¾”, 1”, 1.5”, 2”<br>◦QEV: ¼”. ½”, ¾”, 1”<br>◦Check Valve: ¼”, 3/8”, ½”, ¾” |