ASCO 8210B020AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | Same Day |
ASCO 8210B020AC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | B | 60 Hz | Same Day |
ASCO 8210B020AC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 77 | 5 Day |
ASCO 8210B020CSAAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| 50/60 Hz | 77 | 5 Day |
ASCO 8210B020CSAAC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| 60 Hz | 77 | 5 Day |
ASCO 8210B020CSAAC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO FB8210B020AC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50 Hz | 5 Day |
ASCO FB8210B020AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50/60 Hz | 5 Day |
ASCO FB8210B020AC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 5 Day |
ASCO FB8210B020AC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
