ASCO 8210B026AC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50 Hz | 5 Day |
ASCO 8210B026AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO 8210B026AC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 125 | 5 Day |
ASCO 8210B026AC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO 8210B026AC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 5 Day |
ASCO 8210B026AC480/60,440/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO 8210B026AC480/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO 8210B026MOAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | 5 Day |
ASCO 8210B026MOAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 125 | 5 Day |
ASCO 8210B026MOAC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
