PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ 8210G101 Solenoid Valve

Contact Sales
ASCO 8210G101 is a line of ultra-reliable, high-flow general service solenoid valves for liquid, corrosive, and air/inert gas service. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Your selection:
    Solenoid
    50 Hz
    50/60 Hz
    60 Hz
    FT
    NPT
    Solenoid Valve
    6.1 W
    11.6 W
    24 DC
    110 AC
    120 AC
    220 AC
    240 AC
    5 Day
    Same Day
    1 - 10 of 10 results for products
    Select Columns
    Flow (Cv)
    Media
    Pipe/Port Size
    Sealing Material
    Actuation
    Frequency
    Body Material
    Certifications
    Coil Class
    Min Operating Press. (Light Oil)
    Max Operating Press. (Water)
    Pressure Port/Fitting
    Min Operating Press. (Water)
    Max Operating Press. (Air)
    Min Ambient Temperature
    Min Operating Press. (Air)
    Max Operating Press. (Light Oil)
    Max Ambient Temperature
    Orifice
    Product Type
    Valve Function
    Wattage
    Voltage
    Quickship Available
    Availability
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    8210G101AC110/50D

    ASCO 8210G101AC110/50D

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    $1,850.00
    ADD TO LIST
    No Image Available For Product
    8210G101AC120/60,110/50D

    ASCO 8210G101AC120/60,110/50D

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    $1,850.00
    ADD TO LIST
    No Image Available For Product
    8210G101AC120/60D

    ASCO 8210G101AC120/60D

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    $1,850.00
    ADD TO LIST
    No Image Available For Product
    8210G101AC240/60,220/50D

    ASCO 8210G101AC240/60,220/50D

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    ADD TO LIST
    No Image Available For Product
    8210G101DC24/DCD

    ASCO 8210G101DC24/DCD

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    ADD TO LIST
    No Image Available For Product
    8210G101MOAC240/60,220/50D

    ASCO 8210G101MOAC240/60,220/50D

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    $1,788.00
    ADD TO LIST
    No Image Available For Product
    8210G101MODC24/DCD

    ASCO 8210G101MODC24/DCD

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    $1,788.00
    ADD TO LIST
    No Image Available For Product
    EF8210G101AC240/60,220/50D

    ASCO EF8210G101AC240/60,220/50D

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    ADD TO LIST
    No Image Available For Product
    EF8210G101DC24/DCD

    ASCO EF8210G101DC24/DCD

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    ADD TO LIST
    No Image Available For Product
    SC8210G101AC240/60,220/50

    ASCO SC8210G101AC240/60,220/50

    Flow (Cv)MediaPipe/Port SizeSealing MaterialActuation
    Solenoid
    $1,637.00
    ADD TO LIST