ASCO™ 8210H105 Solenoid Valve
ASCO 8210H105BAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 5 Day |
ASCO 8210H105BAC115/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 5 Day |
ASCO 8210H105BAC220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 5 Day |
ASCO 8210H105BAC220/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO 8210H105BAC24/60,22/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | 5 Day |
ASCO 8210H105BAC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO 8210H105BAC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO EF8210H105BAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 5 Day |
ASCO EF8210H105BAC220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 5 Day |
ASCO EF8210H105BAC24/60,22/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | 5 Day |
