ASCO™ 8210H106 Solenoid Valve
ASCO 8210H106BAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | Same Day |
ASCO 8210H106BAC115/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 5 Day |
ASCO 8210H106BAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | Same Day |
ASCO 8210H106BAC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | Same Day |
ASCO 8210H106BAC220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 125 | 5 Day |
ASCO 8210H106BAC220/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO 8210H106BAC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | 5 Day |
ASCO 8210H106BAC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO EF8210H106BAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50 Hz | 5 Day |
ASCO EF8210H106BAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | 125 | 5 Day |
