Numatics™ Series ADL Drip Legs

The Numatics Series ADL drip legs are designed for bulk water removal from compressed air lines. When combined with coalescing filtration, they deliver an efficient and economical package for eliminating water and water aerosols from compressed air systems. Drip legs are recommended for facilities with numerous compressed air drops prior to point-of-use filters, regulators, and lubricators (FRLs). With an oversized expansion chamber, the ADL Series offers one of the best water removal efficiencies on the market.

Specifications

Pipe / Port Size1/2 "; 3/4 "; 1 "; 1 1/2 "; 2 "
Operating EnvironmentIndoor, Outdoor