ASCO™ Advanced Redundant Control System

The ASCO Series ARCS is specially designed redundant solution for emergency shut down valves (ON/OFF valves)(1) and various redundant configurations (1oo2, 2oo2 and 2oo3) to meet both safety and availability. The ASCO ARCS 2oo3 redundant solenoid valve piloting system combines the advantages of both 1oo2 and 2oo2 systems to achieve a high level of process safety and reliability.
(1) For fail safe application of control valves, please contact an ASCO representative.

Specifications

Pipe / Port Size1/4 "; 1/2 "
Actuation3/2 Way Direct Acting
Body MaterialSS316L valve body and manifold, SS316L and aluminum solenoid operators
Operating Temperature-20°C to 80°C (FPM) / -40°C to +60°C (FVMQ)
Flow rate (Kv)1/4 inch: 0.19 @ 1oo2 / 0.39 @ 2oo2 / 0.29 @ 2oo3,<br>1/2 inch: 0.39 @ 1oo2 / 0.76 @ 2oo2 / 0.64 @ 2oo3,