Numatics™ Series CGT Guide Slide

The Numatics Series CGT is a compact guide slide that is ideal when high load and force are required and minimum space is available. The slide´s piston-and-rod assembly has been machined directly into the extruded body to achieve space savings. The Series CGT provides several options to mount both the slide assembly and tooling. The slide is ideal for analytical and diagnostic equipment, automotive, and bottling applications, plus commercial kitchen and laundry equipment.

Specifications

Bore32 mm, 40 mm, 50 mm, 20 mm, 25 mm, 16 mm
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke200 mm Max