Specifications
| Body Material | PEI (Polyetherimide) |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | Barbed port |
| Port Type | |
| Maximum allowable pressure (PS) | 12 bar |
| Fluid temperature | -10°C +100°C |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | EPDM or VMQ or FPM |
