ASCO™ Series D132 Total separation solenoid valves (DRY)
Specifications
| Body Material | PPS (Polyphenylene-sulfide) |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | 1/2 " |
| Port Type | G ISO228/1-G BSPP |
| Maximum allowable pressure (PS) | 2 bar |
| Fluid temperature | -10°C +90°C |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | EPDM or FPM |
