ASCO™ Series D136 Total separation solenoid valves (DRY)
Specifications
| Body Material | PPS (Polyphenylene-sulfide) reinforced |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | Barbed port |
| Port Type | |
| Maximum allowable pressure (PS) | 2 bar |
| Fluid temperature | 0°C +100°C (FPM); - 30°C +100°C (EPDM) |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | EPDM or FPM |
