ASCO™ Series D351 Total separation solenoid valves (DRY)
Specifications
| Body Material | PA 12 (polyamide) |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 3/2 Normally Closed; 3/2 Normally Open; 3/2 Universal |
| Pipe / Port Size | Barbed port; Sub-base |
| Port Type | |
| Maximum allowable pressure (PS) | 3 bar |
| Fluid temperature | -10°C +80°C |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | EPDM or FPM |
