ASCO™ E210C093 Solenoid Valve

ASCO E210C093 is a line of ultra-reliable, high-flow general service solenoid valves for liquid, corrosive, and air/inert gas service. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

1 - 1 of 1 results for products
Select Columns
Actuation
Coil Class
Frequency
Max Ambient Temperature
Availability
Flow (Cv)
Media
Pipe/Port Size
Sealing Material
Body Material
Certifications
Min Operating Press. (Light Oil)
Max Operating Press. (Water)
Pressure Port/Fitting
Min Operating Press. (Water)
Max Operating Press. (Air)
Min Ambient Temperature
Min Operating Press. (Air)
Max Operating Press. (Light Oil)
Orifice
Product Type
Valve Function
Wattage
Voltage
Quickship Available
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
SCE210C093.230/50-60

ASCO SCE210C093.230/50-60

ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
Solenoid - Pilot OperatedF50 Hz5 Day
ADD TO LIST