ASCO™ Series F262 Air-Operated Valves
Specifications
| Function | 2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open |
| Valve Actuation | Pneumatic - Air Pilot |
| Media | Air, Inert Gas; Light Oil; Water |
| Pipe / Port Size | 1/4 " |
| Body Material | Brass |
| Port Type | NPTF |
| Flow | From 0.5 Cv to 1.0 Cv; |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor; Outdoor |