ASCO™ Series F321 Air-Operated Valves

The ASCO Series F321 are designed to provide long service life handling lubricated air. Their unique sealing members isolate pilot air pressure from mainline fluid. Variations in pilot air pressure will not affect the valves? operation.

Specifications

Function3 way - 3/2 Normally Closed
Valve ActuationPneumatic - Air Pilot
MediaAir, Inert Gas; Light Oil; Water
Pipe / Port Size1/4 "; 3/8 "
Body MaterialBrass
Port TypeNPTF
FlowFrom 0.5 Cv to 1.0 Cv
Max Differential / Max Operating PressureVacuum to 150 PSIG
Operating EnvironmentIndoor; Outdoor