ASCO™ Numatics Series G Rodless Cylinders

The Numatics Series G heavy-duty rodless cylinders incorporate a bearing rail and bearing sliders for immense load carrying capabilities. Their field-proven reliability delivers millions of cycles, making them ideal for material handling and manufacturing applications in the automotive and tire, food and beverage, and packaging industries.

Specifications

Bore32 mm, 40 mm, 50 mm, 25 mm
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke1200 mm Max