ASCO™ Series L113 General purpose solenoid valves
Specifications
| Body Material | Brass |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | 1/2 " |
| Port Type | G ISO228/1-G BSPP |
| Maximum allowable pressure (PS) | 2 bar |
| Fluid temperature | 0°C +130°C |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | FPM |
